- External plenum rated power source for multiple sensor connectivity (up to 16 sensors)
- Multiple pre-terminated plenum rated cable options available
- Mounting heights of 8 to 15ft (2.4 to 4.5m)
- Provides passive infrared (PIR) motion coverage up to 500 sq ft (46m2)
- Sensor installs into 1/2 - 3/4” (12 - 19mm) ceilings or octagonal junction boxes
- Hardware capable of Real Time Location Services (RTLS) - WaveLinx CORE Locate license required
Your internet browser isn't supported.
WLX-CABLE-180
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | PRO Tilemount Sensor Kit Without Control Module (WTE) |
| Description | Wavelinx Pro Sensor Cable 180in |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083905461 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 0.02 |
| Case Quantity | 20 |
| Pallet Quantity | 1200 |
| Country of Origin | US |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |