Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

CAT Bluetooth Programming Interface Module

  • Bluetooth radio used to pair to a mobile device with WaveLinx CAT app
  • Two RJ45 ports used to connect to CAT communication bus and other CAT devices
  • Draws power from CAT communications bus to simplify wiring
  • Remotely upgradeable firmware
  • Encrypted authentication to a WaveLinx Mobile App for secure programming
  • Plenum rated device for simple installation in plenum spaces
CAT Bluetooth Programming Interface Module

CAT Bluetooth Programming Interface Module

Overview

The WaveLinx CAT Bluetooth Programming Interface (BPI-C-L) module allows users to program a space by enabling data exchange between the CAT devices and the WaveLinx CAT mobile app. The CAT Bluetooth Programming Interface communicates with other CAT devices, via CAT5e cable, through its two RJ-45 connectors. It has a Bluetooth® Low Energy (BLE) Radio Module that securely pairs with a mobile device when within range. Once connected, users can use the WaveLinx CAT application to identify themselves and configure devices within that area. The module is powered by CAT bus power and comes with mounting tabs for easy installation on the wall or a junction box.

Wired for Single Spaces

Wired for Single Spaces

Simply connect the WaveLinx CAT5e-based lighting control devices together to control the lights in a single room or area.

Learn More

Resources

Want to purchase this product?

Interested in email updates?

Need more information?