- Control (on/off/dim) commercial fixtures using 20A Relay and an 0-10V dimming output
- Plenum-rated design with easy junction box mounting
- 120/277 VAC Input Voltage
- 24VDC output power to power the CAT bus and CAT devices
- Two RJ45 connectors to daisy chain with other CAT devices using standard CAT5 cabling
- Suitable for plug load control
- Easy programming using WaveLinx Apps
Your internet browser isn't supported.
RSP-C-010-Z2
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | CAT Dimming Switchpack (RSP-C-010-Z1) |
| Description | WaveLinx CAT RSP-C Relay Switchpack - Zone 2. |
Product Details
| Lamp Type | N/A |
| UPC | 080083272532 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | 120-277V |
| Case Quantity | 10 |
| Pallet Quantity | 960 |
| Country of Origin | MY |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |