- Control (on/off/dim) commercial fixtures using 20A Relay and an 0-10V dimming output
- Plenum-rated design with easy junction box mounting
- 120/277 VAC Input Voltage
- 24VDC output power to power the CAT bus and CAT devices
- Two RJ45 connectors to daisy chain with other CAT devices using standard CAT5 cabling
- Suitable for plug load control
- Easy programming using WaveLinx Apps
WaveLinx
CAT Dimming Switchpack
Overview
The CAT Dimming Switchpack (RSP-C-010-*) is a lighting control device designed to control loads and power the CAT devices. Each unit consists of 120-277VAC 20A latching relay used to turn on/off LED and non-LED loads and a continuous 0-10V dimming control used to dim/raise fixtures' light level. The CAT Dimming Switchpack is equipped with two RJ 45 connectors to connect the unit to other CAT devices over standard CAT5 cables using WaveLinx CAT protocol. The unit also provides power to the CAT devices over the same CAT5 cables by transforming Class 1 line voltage (120/277 VAC) to Class 2 low voltage (24 VDC). The unit has an elongated chase nipple that allows it to be attached either directly through a 1/2" knockout into a junction box or inside an adjacent box for meeting specific local code requirements in ceiling plenums.
Wired for Single Spaces
Simply connect the WaveLinx CAT5e-based lighting control devices together to control the lights in a single room or area.
Learn More