Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

CAT Sensor Interface Module

  • Augment the sensor offering by offering an interface for all low voltage Greengate occupany sensors
  • 2 X RJ45 ports used to communicate with other CAT devices over the CAT communications bus.
  • Draws power from CAT communications bus to simplify wiring
  • Provides power to the occupancy sensor hence eliminating the need for a separate power supply
  • Plenum Rated
  • Remotely upgradeable firmware
CAT Sensor Interface Module

CAT Sensor Interface Module

Overview

The CAT Sensor Interface Module (SIM-C-V) is a low-voltage device that provides network addressability for low voltage occupancy ceiling sensor such as low voltage Greengate Occupancy Sensor. The CAT Sensor Interface Module communicates with other CAT devices, via CAT5e cable, through its two RJ-45 connectors. The module is powered by the CAT bus power and comes with mounting tabs for easy installation on the wall or a junction box. The CAT bus power is used to power up to X Greengate occupancy sensors. The CAT Sensor Interface Module detects a maintained dry contact closure from the Greengate sensor and sends the occupancy status data to a CAT Dimming Switchpack to turn on/off a group of light fixtures.

Wired for Single Spaces

Wired for Single Spaces

Simply connect the WaveLinx CAT5e-based lighting control devices together to control the lights in a single room or area.

Learn More

Resources

Want to purchase this product?

Interested in email updates?

Need more information?