- Draws power from CAT communications bus to simplify wiring
- Clean and elegant with a custom button engraving option to enhance occupant experience
- Button actions are configurable through the WaveLinx app
- Remotely upgradeable firmware
Your internet browser isn't supported.
WST-C-5D-Z
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | CAT Wallstation (WST-C) |
| Description | WST-C Wallstation 5 button, Dimming Zone |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083483570 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | N/A |
| Case Quantity | 1 |
| Pallet Quantity | 5 |
| Country of Origin | US |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |