- On/Off, Raise/Lower and Scene Presets with 1, 3, 5 and 6 button option
- Draws power from CAT communications bus to simplify wiring
- Clean and elegant with a custom button engraving option to enhance occupant experience
- Button actions are configurable through the WaveLinx app
- Remotely upgradeable firmware
WaveLinx
CAT Wallstation
Overview
The CAT Wallstation is a wired, low voltage powered wallstation with configurable buttons featuring on/off, raise lower, and preset scene options. Each button’s actions are configurable using the WaveLinx app. The CAT Wallstation communicates with other CAT devices, via CAT5e cable, through its two RJ-45 connectors and can be daisy-chained to work with CAT Dimming Switchpack to provide switch control operations. The CAT Wallstation’s elegant design enhances the aesthetic of a space while allowing occupants to adjust the room’s brightness levels based on their sensitivity and needs.
Wired for Single Spaces
Simply connect the WaveLinx CAT5e-based lighting control devices together to control the lights in a single room or area.
Learn More