- 600 sq ft coverage with high sensitivity core
- Built-in photocell to dim or turn off the lights based on daylight coming into the space
- LED Status Indicator for simple troubleshooting
- Draws power from CAT communications bus to simplify wiring
- Adjustable settings (e.g. occupancy time delays, photocell set-points) via WaveLinx software apps
- Remotely upgradeable firmware
Your internet browser isn't supported.
WaveLinx
OCS-C-P06
Specifications
Product Description
Brand Name | Wavelinx |
Family | CAT Occupancy Ceiling Sensor (OCS-C-*) |
Description | OCS-C Occupancy Ceiling Sensor, 600 sq ft |
Product Details
Lamp Type | N/A |
UPC | 080083272419 |
Amperage Rating | N/A |
Mounting | Ceiling Mount |
Voltage Rating | N/A |
Product Weight | 0.37 |
Case Quantity | 20 |
Pallet Quantity | 900 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |