- Passive Infrared and Acoustic sensing technologies working together to detect motion up to 12 ft mounting height
- 600, 1200, and 2000 sq ft coverage
- Built-in photocell to dim or turn off the lights based on daylight coming into the space
- LED Status Indicator for simple troubleshooting
- Draws power from CAT communications bus to simplify wiring
- Adjustable settings (e.g. occupancy time delays, photocell set-points) via WaveLinx software apps
- Remotely upgradeable firmware
Your internet browser isn't supported.
WaveLinx
OCS-C-D20
Specifications
Product Description
Brand Name | Wavelinx |
Family | CAT Occupancy Ceiling Sensor (OCS-C-*) |
Description | WaveLinx CAT Dual Tech Ceiling Sensor, 2000 sqft |
Product Details
Lamp Type | N/A |
UPC | 080083303045 |
Amperage Rating | N/A |
Mounting | Ceiling Mount |
Voltage Rating | N/A |
Case Quantity | 1 |
Pallet Quantity | 1 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |