- UL924 control device for emergency fixtures
- Controls (on/off/dim) fixtures using 20A Relay and an 0-10V dimming output
- Plenum-rated design with easy junction box mounting
- 120/277 VAC Input Voltage
- Two RJ45 connectors to daisy chain with other CAT devices using standard CAT5 cabling
- Suitable for plug load control
- Easy programming using WaveLinx Apps
Your internet browser isn't supported.
WaveLinx
ESP-C-010-Z1
Specifications
Product Description
Brand Name | Wavelinx |
Family | CAT Emergency Dimming Switchpack (ESP-C-010-Z1) |
Description | ESP-C Emer Relay Switchpack - Zone 1. |
Product Details
Lamp Type | N/A |
UPC | 080083272570 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | 120-277V |
Product Weight | 0.81 |
Case Quantity | 10 |
Pallet Quantity | 450 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |