- 20A rated relay
- 0-10v dimming control
- Plenum-rated design with easy junction box mounting
- Universal voltage input (120, 277 and 347 VAC)
- Suitable for plug load control
Your internet browser isn't supported.
RSP-L-010-347 USE 0023-000436-02
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | LITE Switchpack (RSP-L-010-347) |
| Description | Wireless Universal Voltage Dimming Switchpack - 20 amp |
Product Details
| Lamp Type | N/A |
| UPC | 080083288229 |
| Amperage Rating | 20A |
| Mounting | N/A |
| Voltage Rating | 120/277/347V |
| Product Weight | 0.62 |
| Case Quantity | 1 |
| Pallet Quantity | 270 |
| Country of Origin | PL |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |