- Networking of up to 300 WaveLinx Wireless Area Controllers
- Connectivity to building LAN
- Enables secure data to flow between WaveLinx and other BMS systems
- Integration with third party systems via BACnet and Public API (REST)
- Hosts CORE Smart Spaces IoT Platform software applications
- Provides enterprise-level functionality
- Performance at the edge
- Rugged and reliable hardware
WaveLinx
CORE Enterprise
Overview
The WaveLinx CORE Enterprise (TRX-TCENT2) is an on-premises hardware platform that hosts the CORE Smart Spaces IoT Platform software applications. The CORE software application provides enterprise-level functionality for WaveLinx Connected Lighting system users. It captures critical system data such as devices status, devices present value, areas power consumption from networked of up to 300 WaveLinx Area Controllers for improved maintenance and operational savings. The collected data can be shared with third party systems via BACnet IP and Public API (REST). The application also offers user management, security management, alarms and events management and system backup functions.