Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

CORE Pro

  • Hosts CORE applications (Lighting, Admin, Locate)
  • Data-intensive processing of the WaveLinx system data at the Edge
  • Hosts CORE interfaces used to integrate with 3rd party systems
  • IEC 62443 (cybersecurity security standard) certified
CORE Pro

CORE Pro

Overview

The WaveLinx CORE Pro (TRX-TCPRO2) is an on-premises hardware platform that hosts the CORE Smart Spaces IoT Platform software applications. The CORE software application provides enterprise-level functionality for WaveLinx Connected Lighting system users. It captures critical system data such as devices status, devices present value, areas power consumption from networked of up to 20 WaveLinx Area Controllers for improved maintenance and operational savings. The collected data can be shared with third-party systems via BACnet IP and Public API (REST). The application also offers user management, security management, alarms and events management and system backup functions.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?