- Control (on/off/dim) commercial and industrial fixtures using 20A Relay and a 0-10V dimming output
- Plenum-rated design with easy junction box mounting
- Universal voltage input (120, 277 and 347 VAC)
- Fails safe to 100% if communications are lost
- Easy programming using WaveLinx Mobile App and Core Lighting App
- Suitable for plug load control
Your internet browser isn't supported.
PRO Universal Voltage Dimming Switchpack (RSP-P-010-347)
Overview
The WaveLinx PRO Universal Voltage Dimming Switchpack (RSP-P-010-347) is a lighting control device designed to control (on/off/dim) commercial and industrial lights as well as receptacles. The RSP-P consists of a 120-347VAC 20A relay and a continuous 0-10V dimming control. This powerpack is an integral part of the WaveLinx system. It communicates with other PRO devices and WaveLinx Area Controller using PRO protocol, a 2.4GHz wireless mesh network based on IEEE 802.15.4 standard.
Quick Spec™
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn MoreStock Catalog Number (1)
No matching records