Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

PRO Universal Voltage Dimming Switchpack (RSP-P-010-347)

  • Control (on/off/dim) commercial and industrial fixtures using 20A Relay and a 0-10V dimming output
  • Plenum-rated design with easy junction box mounting
  • Universal voltage input (120, 277 and 347 VAC)
  • Fails safe to 100% if communications are lost
  • Easy programming using WaveLinx Mobile App and Core Lighting App
  • Suitable for plug load control
PRO Universal Voltage Dimming Switchpack (RSP-P-010-347)

PRO Universal Voltage Dimming Switchpack (RSP-P-010-347)

Overview

The WaveLinx PRO Universal Voltage Dimming Switchpack (RSP-P-010-347) is a lighting control device designed to control (on/off/dim) commercial and industrial lights as well as receptacles. The RSP-P consists of a 120-347VAC 20A relay and a continuous 0-10V dimming control. This powerpack is an integral part of the WaveLinx system. It communicates with other PRO devices and WaveLinx Area Controller using PRO protocol, a 2.4GHz wireless mesh network based on IEEE 802.15.4 standard.

Quick Spec™

Quick Spec™

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Stock Catalog Number (1)

Resources