- Multimodal sensing: motion, daylight, noise, temperature and tilt
- Radar motion sensing enables light on demand for safer environments
- Detects pole tilt and impact to alert operators of unsafe conditions
- Optional noise and temperature sensing supports smart city insights
- Zhaga socket ready for easy installation on industry standard fixtures
- Works with Trellix cellular NLC and Lighting Management System
- Standalone Bluetooth mode for simple sensing deployments
- Provides real time data for monitoring and urban analytics
- Adaptive lighting improves safety while reducing energy use
- Scalable sensing platform for municipal, utility and site projects
Your internet browser isn't supported.
TI-8135-OMS-D4I
Specifications
Product Description
| Brand Name | Trellix Infrastructure |
| Family | Outdoor Multisensor (OMS) |
| Description | Outdoor Multisensor (OMS) Philips LRI8135/00, Zhaga Book 18, 15-24Vdc, Smoke Gray |
Product Details
| Lamp Type | N/A |
| UPC | 080083475711 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | N/A |
| Case Quantity | 45 |
| Pallet Quantity | 1350 |
| Country of Origin | PL |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |