- The cellular node works with streetlights from almost any manufacturer
- Available in 120-277V and 347-480V versions
- The cellular node is mounted to the luminaire by twist locking it onto the 5 or 7 pin NEMA receptacle
- The cellular node provides true plug and play commissioning: it automatically connects to the mobile network, automatically locates itself with the onboard GPS, and automatically uploads its asset data to the lighting management system
- The cellular node includes a tilt sensor to get instant notification in case the orientation of the luminaire and/or pole changes significantly
- The cellular node is available in different colors to match the color of the luminaire
Your internet browser isn't supported.
TI-11-CELL
Specifications
Product Description
| Brand Name | Trellix Infrastructure |
| Family | Cellular Node Network Lighting Controller |
| Description | Black Housing & Photocell version: Philips LLC7811/00 control node, NEMA 5 pin ANSI C136.41, 120-277V |
Product Details
| Lamp Type | N/A |
| UPC | 080083312283 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | 120-277V |
| Case Quantity | 30 |
| Pallet Quantity | 900 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |