- SRP: Flame and impact-resistant thermoplastic
- SRM: corrosion resistant 22 gauge die formed spun aluminum
- Available in white, grey and black finishes
- Lamp heads adjust 80° from vertical with 358 degree rotation
- 90 lumen, 200 lumen and 285 lumen LED options
- 4.8 V through 12 V input voltage
- -30°C to 60°C temperature rating
- Up to 60 feet of coverage
- 5-year limited warranty
Your internet browser isn't supported.
Sure-Lites
SRP13WH
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SRP / SRM / SRPA Series |
Description | Plastic remote, one head, 13 feet coverage, white |
Product Details
Lamp Type | LED |
UPC | 080083733668 |
Amperage Rating | 0.25A |
Mounting | Surface Mount |
Voltage Rating | 4.8 V thru 12 V |
Wattage | 1.25W |
Product Weight | 1.7 |
Case Quantity | 24 |
Pallet Quantity | 432 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |