- SRP: Flame and impact-resistant thermoplastic
- SRM: corrosion resistant 22 gauge die formed spun aluminum
- Available in white, grey and black finishes
- Lamp heads adjust 80° from vertical with 358 degree rotation
- 90 lumen, 200 lumen and 285 lumen LED options
- 4.8 V through 12 V input voltage
- -30°C to 60°C temperature rating
- Up to 60 feet of coverage
- 5-year limited warranty
Your internet browser isn't supported.
SRM50DBK
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | SRP / SRM / SRPA Series |
| Description | Metal remote, two head, 50 feet coverage, black |
Product Details
| Lamp Type | LED |
| UPC | 080083734221 |
| Amperage Rating | 1A |
| Mounting | Surface Mount |
| Voltage Rating | 4.8 V thru 12 V |
| Wattage | 5W |
| Product Weight | 1.7 |
| Case Quantity | 6 |
| Pallet Quantity | 270 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |