- Architectural Emergency light with up to 60' of coverage
Your internet browser isn't supported.
SELMTG60R5SD
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | SELMTG |
| Description | 3 Rotable Heads, NiCad, Self Diag. Grid Ceiling, 60 ft spaces, 5 watts remote capacity, Silver |
Product Details
| Lamp Type | LED |
| UPC | 080083823406 |
| Amperage Rating | .21 |
| Exit / Emergency Material | Sheet Metal |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 5 W |
| Product Weight | 7.65 |
| Case Quantity | 4 |
| Pallet Quantity | 64 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |