- LED source with up to 60 feet of egress coverage
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | SELIN25 / SELIN50 / SELIN60 |
| Description | LED Emergency Light, 60 feet spacing, NiCad battery, 4 watts Remote Capacity, Self-Diagnostic |
Product Details
| Lamp Type | LED |
| UPC | 080083800360 |
| Amperage Rating | 0.3A/0.2A |
| Mounting | Surface Mount |
| Voltage Rating | 120-277V |
| Wattage | 2W/1.8W |
| Product Weight | 6.4 |
| Case Quantity | 4 |
| Pallet Quantity | 64 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |