- UL924 listed for wet location; NYC and Chicago Compliant
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SELDWA |
Description | 2 Rotable Heads, NiCad, Self Diag. Wet Location, 50 ft. coverage, Silver |
Product Details
Lamp Type | LED |
UPC | 080083826339 |
Amperage Rating | .05 |
Exit / Emergency Material | Die Cast Aluminum |
Mounting | Wall Mount |
Voltage Rating | 120-277V |
Wattage | 1.8 W at 277 V |
Product Weight | 3.65 |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |