- Customized appearance with field paintable aesthetic cover
Your internet browser isn't supported.
SELA29SD
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | SELA Emergency Light |
| Description | SELA Emergency Light, 120V/277V, 29ft, Self-Diagnostic, White |
Product Details
| Lamp Type | LED |
| UPC | 080083807161 |
| Amperage Rating | 0.07A |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 0.6W/0.7W |
| Product Weight | 2.33 |
| Case Quantity | 6 |
| Pallet Quantity | 96 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |