- Emergency egress coverage of 25 feet to 60 feet
- Total system coverage of 193 feet with remote capable versions
- Long life LED source with adjustable optics
- Sealed Nickel Cadmium battery
- Patented EZ hang and EZ Key features facilitate installation
- Multi-voltage input 120/240/277 VAC
- Injection-molded, color-stable, high-impact thermoplastic housing
- Labor savings self-diagnostics
- 5-year warranty product warranty; 7-year prorated battery warranty
Your internet browser isn't supported.
SEL25R10SD
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | SEL25 / SEL50 / SEL60 |
| Description | LED outdoor emergency light - 25 feet of coverage - White - 10W Remote - SD |
Product Details
| Lamp Type | LED |
| UPC | 080083733545 |
| Amperage Rating | 0.3A/0.2A |
| Exit / Emergency Material | Polycarbonate |
| Mounting | Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 1.8W |
| Product Weight | 3.3 |
| Case Quantity | 6 |
| Pallet Quantity | 216 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |