- Adjustable accuLED optics
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | SEL17 Series |
| Description | LED Emergency Light, 17 feet coverage, NiCad Battery, Black finish |
Product Details
| Lamp Type | LED |
| UPC | 080083808861 |
| Amperage Rating | 0.144A at 277V |
| Exit / Emergency Material | Polycarbonate |
| Mounting | Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 1.5W at 277V |
| Product Weight | 1.4 |
| Case Quantity | 6 |
| Pallet Quantity | 270 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |