- Adjustable accuLED optics
- Long life LED source
- Sealed Nickel Cadmium battery
- Patented EZ hang feature facilitates fast installation
- Intuitive catalog logic simplifies buying process
- Universal J-box mounting pattern and keyhole slots
- Dual voltage input 120/240/277 VAC
- Injection-molded, color-stable, high-impact thermoplastic
- 5 year warranty
Your internet browser isn't supported.
Sure-Lites
SEL17
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SEL17 Series |
Description | LED EM, White plastic Housing, NiCad battery,17ft |
Product Details
Lamp Type | LED |
UPC | 080083722143 |
Amperage Rating | N/A |
Color Temperature Max | 0 |
Exit / Emergency Material | Polycarbonate |
Mounting | Ceiling/Wall Mount |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 0.78 W |
Product Weight | 1.4 |
Case Quantity | 6 |
Pallet Quantity | 270 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |