Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

RG Series

  • Dual voltage input 120/277 VAC, 60Hz
  • Maintenance-free lead calcium battery
  • 20-gauge, die-stamped steel housing
  • Polycarbonate lens included
  • Adjustable aiming angle of 30°
  • Hanger bars accommodate 24" spans
  • Hanger bars can be rotated 90° on plaster frame
  • Four 1/2" and two 3/4" conduit knockouts
  • Trim ring with integral test switch held in place by torsion springs
RG Series

RG Series

Overview

The RG Series is perfect for commercial or architectural applications where the aesthetics of a fully recessed unit are essential. The slim profile of the RG-1 is ideal for low ceilings and blends inconspicuously with existing recessed installations.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?