PathLinx LED emergency light is aesthetically designed and offers features to reduce egress system cost. The thin profile emergency light unit blends into the environment with expanded egress light spacing between units, which provides a cost effective and unobtrusive emergency egress system. The expanded remote capability with wide coverage pattern and RJ45 connectors allows installers to reduce their cost of equipment, materials, and labor. The external battery disconnect and easy connection features make the PathLinx LED emergency light uncomplicated and efficient throughout installation.
|
|
|
|
|
|
---|---|---|---|---|---|
LEM
|
LED | Wall Mount | 120 / 277V | 0.52W/0.64W | Spec |
LEM2BK
|
LED | Surface Mount | 120 / 277V | 0.92W/1.02W | Spec |
LEMRO
|
LED | Surface Mount | 120 / 277V | 0.58W/0.79W | Spec |
LEMSD
|
LED | Wall Mount | 120-277V | 0.534W | Spec |