- Code complaint wet location exit
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | LPXW Series |
| Description | Outdoor Exit LED, With battery, Single Face, Green letter, White color finish, self diagnostics |
Product Details
| Lamp Type | LED |
| UPC | 080083781812 |
| Amperage Rating | 0.03A/0.014A |
| Exit / Emergency Material | Polycarbonate |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 120 / 277V |
| Wattage | 3.3W/3.4W |
| Product Weight | 2.045 |
| Case Quantity | 6 |
| Pallet Quantity | 144 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |