- Code complaint wet location exit
Your internet browser isn't supported.
Specifications
Product Description
Brand Name | Sure-Lites |
Family | LPXW Series |
Description | Outdoor Exit LED, AC only, Double Face, Red letter, White color finish |
Product Details
Lamp Type | LED |
UPC | 080083781577 |
Amperage Rating | 0.025A/0.011A |
Exit / Emergency Material | Polycarbonate |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120 / 277V |
Wattage | 2.7W |
Product Weight | 2.045 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |