The LPXW series provides a UL924 compliant solution for outdoor exit requirements. The fixture is wet location listed with a temperature rating of (- 20°C to 50°C ). The UV stabilized polycarbonate housing is available in white, grey or black with red or green Exit letters. Labor savings self-diagnostics that perform required monthly and yearly testing are standard for the self-powered exits.
|
|
|
|
|
|
---|---|---|---|---|---|
LPXW61G
|
LED | Ceiling/Wall Mount | 120-277V | 2.7W | Spec |
LPXW61GWH
|
LED | Ceiling/Wall Mount | 120-277V | 2.7W | Spec |
LPXW61R
|
LED | Ceiling/Wall Mount | 120-277V | 2.7W | Spec |
LPXW61RWH
|
LED | Ceiling/Wall Mount | 120-277V | 2.7W | Spec |
LPXW62RWH
|
LED | Ceiling/Wall Mount | 120-277V | 2.7W | Spec |
LPXW71GSD
|
LED | Ceiling/Wall Mount | 120-277V | 3.3W/3.4W | Spec |
LPXW71GWHSD
|
LED | Ceiling/Wall Mount | 120-277V | 3.3W/3.4W | Spec |
LPXW71RSD
|
LED | Ceiling/Wall Mount | 120-277V | 3.3W/3.4W | Spec |
LPXW71RWHSD
|
LED | Ceiling/Wall Mount | 120-277V | 3.3W/3.4W | Spec |
LPXW72GWHSD
|
LED | Ceiling/Wall Mount | 120-277V | 3.3W/3.4W | Spec |
LPXW72RSD
|
LED | Ceiling/Wall Mount | 120-277V | 3.3W/3.4W | Spec |
LPXW72RWHSD
|
LED | Ceiling/Wall Mount | 120-277V | 3.3W/3.4W | Spec |