Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Aug 09, 2022

Lifeway II Single Phase C Series

  • Input 120 or 277 VAC, with one phase and two wires
  • Custom voltages available
  • Electronic and magnetic ballast compatibility
  • Generator compatibility
  • Forced air cooling during emergency operation, no filters required
  • 90-minute run time standard
  • 98% efficient PWM/IGBT technology with microprocessor control
  • User-programmable with password protection
  • Self-testing and self-diagnostic with event, test and alarm logs
Lifeway II Single Phase C Series

Lifeway II Single Phase C Series

Overview

The Sure-Lites Lifeway II C Series is a single phase inverter that provides uninterrupted power. This pulse-width modulated inverter utilizes IGBT technology and has a two millisecond transfer time. The unit's operating efficiency is 98 percent, which is well above a typical fast transfer inverter. The C Series inverter is UL 924-listed and meets NFPA 101 requirements by providing 90 minutes of illumination for emergency egress lighting. Other run times and voltages are available; please consult your Eaton representative.

Resources