- Dual voltage input 120/277 VAC
Your internet browser isn't supported.
Specifications
Product Description
Brand Name | Sure-Lites |
Family | EUX Series |
Description | Universal Edge Lit EXIT Green Sign Lens Kit |
Product Details
Lamp Type | LED |
UPC | 080083708970 |
Amperage Rating | N/A |
Exit / Emergency Material | Aluminum |
Mounting | Surface or Recessed |
Voltage Rating | 120-277V |
Wattage | 40W |
Product Weight | 2.7 |
Case Quantity | 10 |
Pallet Quantity | 360 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |