- Dual voltage input 120/277 VAC
 
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Sure-Lites | 
| Family | EUX Series | 
| Description | Edge-Lit Exit Self Powered,Single Sided, Green Letters, 120-277V | 
Product Details
| Lamp Type | LED | 
| UPC | 080083853014 | 
| Amperage Rating | 0.08A | 
| Exit / Emergency Material | Aluminum | 
| Mounting | Surface or Recessed | 
| Voltage Rating | 120-277V | 
| Wattage | 1.3W/1.5W | 
| Product Weight | 4.79 | 
| Case Quantity | 4 | 
| Pallet Quantity | 96 | 
| Country of Origin | CN | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No |