- Chicago Code & Plenum Approved
- LED Exit Sign
- Self-Powered & AC Only Options
- Aluminum Construction
- Injection Molded, High Impact, Acrylic Lens
- Arrow Options & "STAIRS" Options available
- Universal Mounting Options
Your internet browser isn't supported.
ECHX7RH
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | ECHX Series |
| Description | Chicago Edge Lit Exit Housing, Self Powered, Recessed Mount |
Product Details
| Lamp Type | LED |
| UPC | 080083665648 |
| Amperage Rating | 0.04A/0.02A |
| Exit / Emergency Material | Edge Lit |
| Mounting | Recessed |
| Voltage Rating | 120 / 277V |
| Wattage | 4.5W/4.9W |
| Product Weight | 4.5 |
| Case Quantity | 4 |
| Pallet Quantity | 120 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |