- Chicago Code & Plenum Approved
- LED Exit Sign
- Self-Powered & AC Only Options
- Aluminum Construction
- Injection Molded, High Impact, Acrylic Lens
- Arrow Options & "STAIRS" Options available
- Universal Mounting Options
Your internet browser isn't supported.
Sure-Lites
ECHX6RH
Specifications
Product Description
Brand Name | Sure-Lites |
Family | ECHX Series |
Description | Chicago Edge Lit Exit Housing, AC Only, Recessed Mount |
Product Details
Lamp Type | LED |
UPC | 080083665631 |
Amperage Rating | 0.04A/0.02A |
Exit / Emergency Material | Edge Lit |
Mounting | Recessed |
Voltage Rating | 120 / 277V |
Wattage | 4.5W/4.9W |
Product Weight | 4.5 |
Case Quantity | 4 |
Pallet Quantity | 120 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |