- Powers a fluorescent lamp for 90 minutes during a power outage
Your internet browser isn't supported.
EBP500
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | EBP500 and EBP1400 Fluorescent EBP |
| Description | Emergency Battery Pack for Fluorescent Lamps, 500 lumens |
Product Details
| Lamp Type | N/A |
| UPC | 080083906741 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | 120/277V |
| Wattage | 2.7W |
| Product Weight | 1.8 |
| Case Quantity | 6 |
| Pallet Quantity | 576 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |