The CX Series LED exit is a die-cast aluminum unit suitable for architectural applications. With the new advanced standard features and industry-leading innovations, they are now the most universal, energy-friendly, easiest-to-stock-and-install, and safest Exits in their class.
|
|
|
|
|
|
---|---|---|---|---|---|
CX61
|
LED Lamps AC only | Surface Mount | 120 / 277V | 0.98W/1.04W | Spec |
CX61WH
|
LED Lamps AC only | Surface Mount | 120-277V | 0.98W/1.04W | Spec |
CX62
|
LED Lamps AC only | Surface Mount | 120-277V | 0.98W/1.04W | Spec |
CX62WH
|
LED Lamps AC only | Surface Mount | 120 / 277V | 0.98W/1.04W | Spec |
CX71
|
LED Lamps, Self Powered | Surface Mount | 120-277V | 0.98W/1.03W | Spec |
CX71BK
|
LED Lamps, Self Powered | Surface Mount | 120-277V | 0.98W/1.03W | Spec |
CX71BKSD
|
LED | Surface Mount | 120-277V | 0.98W/1.03W | Spec |
CX71SD
|
LED Lamps, Self Powered | Surface Mount | 120 / 277V | 0.98W/1.03W | Spec |
CX71WH
|
LED Lamps, Self Powered | Surface Mount | 120-277V | 0.98W/1.03W | Spec |
CX71WHSD
|
LED Lamps, Self Powered | Surface Mount | 120 / 277V | 0.98W/1.03W | Spec |
CX72
|
LED Lamps, Self Powered | Surface Mount | 120-277V | 0.98W/1.03W | Spec |
CX72BK
|
LED Lamps, Self Powered | Surface Mount | 120-277V | 0.98W/1.03W | Spec |
CX72SD
|
LED Lamps, Self Powered | Surface Mount | 120 / 277V | 0.98W/1.03W | Spec |
CX72WH
|
LED Lamps, Self Powered | Surface Mount | 120-277V | 0.98W/1.03W | Spec |
CX72WHSD
|
LED Lamps, Self Powered | Surface Mount | 120 / 277V | 0.98W/1.03W | Spec |