- LED source
- No maintenance Nickel Cadmium battery
- Polycarbonate housing
- Suitable for wall or ceiling mount
- Patented EZ hang installation with universal J-box mounting
- UL 924 listed
- 5-year warranty
Your internet browser isn't supported.
CU2-LED
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | CU2-LED Series |
| Description | LED EM, fixed optic, White plastic Housing, NiCad battery |
Product Details
| Lamp Type | LED |
| UPC | 080083745753 |
| Amperage Rating | N/A |
| Exit / Emergency Material | Polycarbonate |
| Mounting | Surface Mount |
| Range of Motion | N/A |
| Voltage Rating | 120 / 240 / 277V 60 Hz |
| Product Weight | 1.45 |
| Case Quantity | 6 |
| Pallet Quantity | 324 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |