- Dual 120/277 VAC input voltage
- Warm white LED sign illumination
- Rear universal pattern knockouts for direct mounting to junction box
- Steel canopy allows ceiling or end mounting
- Full-length, 3/4" stroke arrow on directional exits
- Red silkscreened lettering on glass lens
- Other open face lenses available
- Lens installs from side of fixture for more convenient maintenance
- Meets City of Chicago fire code
Your internet browser isn't supported.
CHXC71
Specifications
Product Description
| Brand Name | Sure-Lites | 
| Family | CHX Series | 
| Description | Self Powered, Exit/Emergency Light Combo, Steel Housing, White LED Exit, With Lens | 
Product Details
| Lamp Type | LED | 
| UPC | 080083771271 | 
| Amperage Rating | 0.03 | 
| Exit / Emergency Material | Steel | 
| Mounting | Surface Mount | 
| Voltage Rating | 120/277V | 
| Wattage | 3.6 W | 
| Product Weight | 8.2 | 
| Case Quantity | 1 | 
| Pallet Quantity | 90 | 
| Country of Origin | US | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | Yes | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | No | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No | 
