The All Pro Series exit (APX6/APX7) is the most Economical LED exit for general purpose applications. The durable, injection molded, thermoplastic material resists discoloration due to UV radiation and the energy efficient, low maintenance LED's provide bright illumination. All AP series exits offer universal configurations (single and double face) and have universal mounting capability (ceiling, wall, end).
|
|
|
|
|
|
---|---|---|---|---|---|
APX6G
|
LED | Ceiling/Wall Mount | 120 / 277V | 1.33W/1.76W | Spec |
APX6R
|
LED | Surface Mount | 120 / 277V | 1.31W/1.74 W | Spec |
APX7G
|
LED | Ceiling/Wall Mount | 120/277V | 1.05 W at 277 V | Spec |
APX7GBK
|
LED | Ceiling/Wall Mount | 120-277V | 0.93W/1.05W | Spec |
APX7R
|
LED | Ceiling/Wall Mount | 120/277V | 1.14 W at 277 V | Spec |
APX7RBK
|
LED | Ceiling/Wall Mount | 120-277V | 0.99W/1.14W | Spec |