Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

APEL Series

  • 3.6V, .78W DC long lasting LED heads
  • Dual voltage input 120/277 VAC, 60 Hz
  • Sealed nickel cadmium battery
  • Universal J-box mounting pattern
  • Operating temperature range of 10°C to 40°C
  • Components are injection molded, high impact thermoplastic
  • Low voltage disconnect
  • Line-latched
  • Brownout circuit
APEL Series

APEL Series

Overview

The APEL is an UL 924 listed emergency light with a minimum of 90 minutes of run time and 17 feet of emergency egress coverage. Key features include LED heads, a no maintenance nickel cadmium battery and a five year fixture warranty. The LED heads are fully adjustable to maximize design flexibility while the compact form factor optimizes aesthetics. The universal j-box mounting pattern and snap fit housing construction significantly reduce installation time. The APELH2 versions have remote capacity capable of powering two additional APWR LED heads.

Stock Catalog Number (4)

Resources

Other products you might be interested in