The All Pro Series is the most Economical LED combo (including LED emergency light heads) for general purpose applications. The durable, injection molded, thermoplastic material resists discoloration due to UV radiation and the energy efficient, low maintenance LED’s provide bright illumination. All AP series combos offer universal configurations (single and double face) and have universal mounting capability (ceiling, wall, end).
|
|
|
|
|
|
---|---|---|---|---|---|
APC7G
|
LED | Ceiling/Wall Mount | 120/277V | 1.68 W at 277 V | Spec |
APC7GBK
|
LED | Ceiling/Wall Mount | 120-277V | 1.55W/1.45W | Spec |
APC7R
|
LED | Ceiling/Wall Mount | 120/277V | 1.68 W at 277 V | Spec |
APC7RBK
|
LED | Ceiling/Wall Mount | 120-277V | 1.31W/1.68W | Spec |
APCH7G
|
LED | Ceiling/Wall Mount | 120/277V | 1.68 W at 277 V | Spec |
APCH7GBK
|
LED | Ceiling/Wall Mount | 120-277V | 1.55W/1.45W | Spec |
APCH7R
|
LED | Ceiling and Surface | 120/277V | 1.68 W at 277 V | Spec |
APCH7RBK
|
LED | Ceiling/Wall Mount | 120-277V | 1.31W/1.68W | Spec |