- UL924 listed for wet location; NYC and Chicago Compliant
Your internet browser isn't supported.
SELDWTA29WHSD
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | SELDWA |
| Description | 2 Rotable Heads, NiCad, Self Diag. Wet Location, -20 degree to 55 degree temperature, 29 ft. coverage, White |
Product Details
| Lamp Type | LED |
| UPC | 080083826483 |
| Amperage Rating | .05 |
| Exit / Emergency Material | Die Cast Aluminum |
| Mounting | Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 1.8 W at 277 V |
| Product Weight | 3.65 |
| Case Quantity | 6 |
| Pallet Quantity | 240 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |