- UL924 listed for wet location; NYC and Chicago Compliant
Your internet browser isn't supported.
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SELDWA |
Description | SELD Wet location, Architectural Type, Self diagnosed, Silver |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083858651 |
Amperage Rating | N/A |
Mounting | Wall Mount |
Voltage Rating | 120-277V |
Product Weight | 2.8 |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |