- Customized appearance with field paintable aesthetic cover
Your internet browser isn't supported.
SELAC3
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | SELA Emergency Light |
| Description | SELA Emergency Light, c cover,style 3 |
Product Details
| Lamp Type | LED |
| UPC | 080083807246 |
| Amperage Rating | 0.07A at 277V |
| Exit / Emergency Material | Sheet Metal |
| Mounting | Wall Mount |
| Voltage Rating | 120/277 VAC |
| Wattage | 0.7W |
| Product Weight | 1.412 |
| Case Quantity | 48 |
| Pallet Quantity | 576 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |