- Code compliant emergency fixture for wet location/outdoor use
- Long life LED source with rotatable optics
- No maintenance sealed Nickel Cadmium battery
- 25 feet to 29 feet of emergency egress coverage
- 0°C to 40°C temperature range
- Bronze, Black, White or Silver thermoplastic housing
- Eagle Eye self diagnostic option eliminates manual testing
- 5-year product, 7-year pro-rated battery warranty
- Multi-voltage input 120/240/277 VAC; UL924 wet location listed
Your internet browser isn't supported.
SELW25BZ
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | SELW |
| Description | LED outdoor emergency light - 25 feet of coverage - bronze |
Product Details
| Lamp Type | LED Lamps, Self Powered |
| UPC | 080083764037 |
| Amperage Rating | .1 |
| Mounting | Surface/Pendant/Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 1.4W |
| Product Weight | 1.6 |
| Case Quantity | 28 |
| Pallet Quantity | 224 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |