- LED source
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | CU2-LED Series |
| Description | LED EM, fixed optic, Black plastic Housing, NiCad battery |
Product Details
| Lamp Type | LED |
| UPC | 080083808878 |
| Amperage Rating | 0.144A at 277V |
| Exit / Emergency Material | Polycarbonate |
| Mounting | Ceiling/Wall Mount |
| Range of Motion | N/A |
| Voltage Rating | 120 / 240 / 277V 60 Hz |
| Wattage | 1.5W at 277V |
| Product Weight | 1.4 |
| Case Quantity | 6 |
| Pallet Quantity | 270 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |