- SRP: Flame and impact-resistant thermoplastic
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | SRP / SRM / SRPA Series |
| Description | Sure-Lites remote,Polycarbonate,LED ARCH REMOTE,WET,29 FT,AG |
Product Details
| Lamp Type | LED |
| UPC | 080083780006 |
| Amperage Rating | 0.72A at 4.8V |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 4.8 V |
| Wattage | 3.5W |
| Product Weight | 1.6 |
| Case Quantity | 28 |
| Pallet Quantity | 336 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |