- Long life LED source with adjustable optics
- Sealed Nickel Cadmium battery
- Patented EZ hang and EZ Key features facilitate installation
- Injection-molded, color-stable, high-impact thermoplastic housing
- 5-year warranty product warranty, 7-year prorated battery warranty
Your internet browser isn't supported.
SEL50R7BKSD
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | SEL25 / SEL50 / SEL60 |
| Description | SEL LED Emergency Light, 59 ft Coverage, Nickel Cadmium, 7 Watts Remote Capacity, Black, Self Diagnostic |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083733644 |
| Amperage Rating | 0.02A at 277V |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 120 / 277V |
| Wattage | 1.8W |
| Product Weight | 1.7 |
| Case Quantity | 6 |
| Pallet Quantity | 270 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |